IESNA:LM-63-2002
[TEST]P950745
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21407
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2511.7 3144.9 3717.3 4160.4 4521.7 4726.2 4822.3 4856.6 5030 5401.3
6014.6 6789.2 7551.7 8160.6 8693.2 9179.4 9486.6 9565 9376.1 8897.6
7931.8 6262.1 5169.3 4329.5 3428.9 2412.3 1585.7 1111.6 867.4 749.2
679.6 571.3 484 168 81.8 13.3 0
2511.7 3167 3744.9 4195.8 4527.3 4751.6 4866.5 4898.5 5042.2 5377
5943.9 6703 7451.1 8081 8619.1 9105.3 9470 9601.5 9481.1 9075.5
8268.9 6726.2 5378.1 4516.2 3626.7 2629.9 1729.4 1166.9 895.1 775.7
686.2 580.1 488.4 207.7 87.3 16.6 0
2511.7 3139.4 3706.2 4161.5 4516.2 4773.7 4916.2 4977 5089.7 5390.3
5873.2 6547.2 7265.5 7898.7 8410.3 8819.1 9202.6 9389.3 9341.8 9018.1
8369.4 7309.7 5826.8 4792.5 3909.6 2943.8 1965.8 1306.1 965.8 802.2
708.3 616.6 528.2 403.3 205.5 24.3 0
2511.7 3139.4 3689.7 4143.8 4522.8 4813.5 5007.9 5109.6 5215.7 5447.7
5806.9 6329.5 6950.6 7546.2 8025.7 8419.1 8749.5 9016.9 9088.8 8982.7
8592.6 7868.8 6852.2 5648.9 4516.2 3509.5 2454.2 1571.3 1071.9 815.5
703.9 611.1 521.6 415.5 291.7 113.8 0
2511.7 3046.5 3580.3 4046.6 4446.6 4800.2 5082 5268.7 5388.1 5571.5
5869.9 6253.3 6749.5 7254.4 7708.6 8099.8 8418 8700.9 8902 8956.2
8849 8519.7 7881 6915.2 5787 4634.4 3453.2 2276.3 1429.9 959.2
731.5 649.8 564.7 431 290.6 90.6 0
2511.7 2997.9 3479.7 3933.9 4353.8 4742.7 5096.3 5375.9 5566 5743.9
5967.1 6287.6 6658.8 7099.7 7544 7986 8361.7 8655.6 8877.7 9061.1
9203.7 9156.2 8956.2 8502 7717.4 6700.8 5393.6 4136.1 2781.3 1717.2
1113.9 761.4 551.4 333.7 168 44.2 0
2511.7 2905.1 3323.9 3751.5 4167 4574.8 4968.2 5318.5 5609.1 5842.2
6078.7 6337.3 6621.3 6974.9 7380.4 7840.1 8313.1 8769.4 9173.9 9529.7
9853.4 10209.3 10369.5 10468.9 10446.8 9996 9135.2 7763.9 5949.4 4030
2326.1 1207.8 616.6 355.8 173.5 59.7 0
2511.7 2834.4 3170.3 3537.2 3917.3 4276.4 4662.1 5036.7 5396.9 5715.2
6033.4 6328.4 6595.9 6884.3 7187 7511.9 7888.7 8315.3 8781.6 9276.6
9817 10592.7 11219.2 11601.6 12037 12351.9 12392.8 11969.6 10869 9087.7
6621.3 4273.1 2178 888.4 317.1 61.9 0
2511.7 2707.3 2943.8 3217.8 3518.4 3836.6 4160.4 4480.8 4798 5124
5465.4 5781.5 6125.1 6484.2 6857.7 7232.3 7647.8 8114.1 8630.2 9214.7
9897.6 10933 11960.7 12664.6 13563 14620.5 15752 16506.8 16345.4 14826
11697.7 7583.7 3216.7 982.4 309.4 64.1 0
2511.7 2685.2 2920.6 3172.5 3456.5 3757.1 4064.3 4370.3 4673.1 4980.3
5283.1 5596.9 5928.4 6287.6 6658.8 7044.5 7473.2 7947.3 8477.7 9082.1
9763.9 10860.1 11895.5 12658 13618.2 14770.8 16006.2 16793 16643.8 15028.2
11628.1 7110.8 2725 752.5 243.1 55.3 0
2511.7 2601.2 2722.8 2886.3 3084.1 3299.6 3517.3 3746 3982.5 4221.2
4462.1 4710.7 4961.5 5226.7 5511.8 5813.5 6145 6520.7 6973.8 7490.9
8120.8 9121.9 9881.1 10630.3 11544.1 12643.6 13675.7 14123.2 13655.8 11873.4
8765 4878.7 1406.7 295 98.3 22.1 0
2511.7 2539.3 2607.8 2706.2 2842.1 2989.1 3149.3 3313.9 3480.8 3658.7
3832.2 3999.1 4171.4 4342.7 4523.9 4715.1 4916.2 5160.4 5443.3 5810.2
6340.6 6999.2 7447.8 7949.5 8549.5 9203.7 9650.1 9494.3 8714.2 7251.1
5236.7 2679.7 874.1 260.8 89.5 21 0
2511.7 2484.1 2494 2539.3 2613.4 2689.6 2790.2 2889.6 2988 3090.7
3180.2 3260.9 3328.3 3390.2 3433.3 3460.9 3488.5 3507.3 3538.3 3610.1
3782.5 3884.1 3902.9 3940.5 3999.1 4052.1 3907.3 3448.8 2794.6 2070.8
1407.8 797.8 400 169.1 81.8 28.7 0
2511.7 2368.1 2283 2238.8 2234.3 2252 2281.9 2315 2338.2 2352.6
2351.5 2323.9 2280.8 2220 2139.3 2041 1922.7 1800.1 1687.4 1582.4
1474.1 1378 1297.3 1231 1173.5 1115 1042 943.7 807.8 625.4
455.3 334.8 232.1 149.2 85.1 24.3 0
2511.7 2260.9 2105.1 2036.5 2020 2034.3 2065.3 2098.4 2115 2110.6
2087.4 2046.5 1986.8 1912.8 1826.6 1738.2 1646.5 1554.8 1464.1 1364.7
1264.1 1173.5 1107.2 1067.4 1052 1054.2 1052 1021 944.8 817.7
622.1 428.7 300.6 197.8 98.3 22.1 0
2511.7 2176.9 1989 1915 1918.3 1960.3 2006.7 2036.5 2038.8 2018.9
1980.2 1924.9 1859.7 1784.6 1705 1626.6 1543.7 1456.4 1366.9 1284
1221 1166.9 1130.4 1107.2 1087.3 1064.1 1027.7 990.1 943.7 869.6
756.9 594.5 390.1 215.5 102.8 22.1 0
2511.7 2096.2 1902.8 1853.1 1884.1 1941.5 1986.8 2008.9 2000.1 1965.8
1912.8 1849.8 1776.9 1705 1628.8 1554.8 1503.9 1443.2 1366.9 1306.1
1265.2 1211.1 1126 1058.6 1014.4 971.3 927.1 882.9 843.1 806.7
763.6 694 568 435.4 255.3 61.9 0
2511.7 2050.9 1857.5 1829.9 1883 1938.2 1983.5 1996.8 1975.8 1921.6
1856.4 1782.4 1702.8 1632.1 1571.3 1537.1 1496.2 1454.2 1413.3 1322.7
1242 1177.9 1113.9 1054.2 992.3 938.2 885.1 836.5 785.7 727.1
669.6 617.7 541.5 467.4 327.1 127.1 0
2511.7 2012.2 1828.8 1825.5 1884.1 1937.1 1976.9 1981.3 1949.3 1890.7
1816.6 1734.9 1661.9 1594.5 1549.2 1510.6 1460.8 1393.4 1333.8 1261.9
1206.7 1144.8 1084 1028.8 982.4 934.8 884 832.1 771.3 703.9
629.9 564.7 480.7 363.6 240.9 100.6 0
2511.7 1990.1 1814.4 1824.4 1888.5 1940.4 1975.8 1969.1 1928.3 1858.6
1772.4 1691.8 1623.3 1571.3 1547 1488.5 1397.8 1292.9 1250.9 1215.5
1152.5 1103.9 1061.9 1000 953.6 917.2 869.6 813.3 745.9 671.9
591.2 555.8 478.5 312.7 227.6 139.2 0
2511.7 1985.7 1805.6 1825.5 1889.6 1942.6 1974.7 1965.8 1916.1 1837.6
1750.3 1670.8 1603.4 1571.3 1533.8 1459.7 1327.1 1239.8 1217.7 1174.6
1119.4 1059.7 1003.4 960.3 933.7 910.5 867.4 814.4 750.3 676.3
597.8 617.7 492.8 329.3 250.8 92.8 0
2511.7 1985.7 1804.5 1828.8 1890.7 1943.7 1973.6 1969.1 1920.5 1838.8
1750.3 1669.7 1602.3 1572.4 1530.5 1455.3 1317.2 1240.9 1223.3 1173.5
1116.1 1050.9 1004.5 947 939.3 910.5 866.3 814.4 754.7 675.2
600 608.9 423.2 340.3 247.5 89.5 0
